IESNA:LM-63-2002
[TEST]P1380271
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1A-722-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 31W 70CRI 2200K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.26A 31.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]6.4%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2611.4
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 31.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
390.8 432.5 464.0 474.3 474.3 461.1 424.5 376.2 358.6 385.7 435.5 491.8 578.9 681.4 783.8 865.8 933.9 992.4 
1061.2 1136.6 1196.6 1203.2 1108.1 910.5 619.9 336.7 215.9 147.8 99.5 62.9 35.9 18.3 8.8 4.4 2.9 0.0 0.0 
390.8 431.8 464.7 475.7 474.3 460.4 425.2 379.1 359.4 388.6 432.5 485.2 577.5 677.7 783.1 870.9 942.7 1006.3 
1070.0 1133.7 1206.9 1209.1 1149.1 941.2 607.5 345.5 224.0 151.5 103.2 66.6 38.1 19.8 10.2 4.4 2.2 0.0 0.0 
390.8 433.3 463.3 475.7 479.4 466.9 437.7 393.8 367.4 385.7 424.5 478.7 557.7 652.1 767.7 880.5 955.1 996.1 
1070.7 1138.8 1214.9 1250.1 1216.4 1059.0 745.1 430.3 276.7 193.9 137.6 83.4 52.0 32.9 20.5 13.2 3.7 0.7 0.0 
390.8 430.3 464.0 479.4 484.5 481.6 459.6 424.5 389.4 387.2 417.9 463.3 522.6 604.5 698.2 787.5 876.8 951.5 
1023.9 1104.4 1195.9 1268.4 1279.3 1209.1 1034.9 666.7 379.8 269.3 199.1 133.2 92.2 59.3 35.9 14.6 5.1 0.7 0.0 
390.8 431.1 461.8 481.6 494.8 495.5 487.4 466.2 436.9 417.2 423.0 453.0 497.0 559.2 636.7 728.2 813.1 892.9 969.7 
1055.4 1150.5 1266.2 1362.0 1367.9 1280.1 1022.4 598.7 327.2 234.9 177.1 112.0 71.7 46.8 25.6 5.9 1.5 0.0 
390.8 427.4 456.7 483.8 502.1 512.3 516.0 512.3 498.4 481.6 469.1 476.5 505.0 545.3 600.1 672.6 759.7 848.3 939.0 
1027.6 1126.4 1227.4 1368.6 1504.8 1558.2 1482.1 1157.1 637.5 279.6 158.1 103.9 57.8 32.9 19.8 8.1 2.2 0.0 
390.8 419.4 452.3 480.1 501.3 524.8 537.2 552.6 557.0 561.4 563.6 570.9 582.6 606.0 647.7 703.3 778.7 861.4 961.0 
1067.1 1171.7 1280.1 1383.3 1561.8 1801.9 2007.6 1968.0 1530.4 911.9 418.6 112.7 60.0 35.1 15.4 8.8 3.7 0.0 
390.8 414.2 439.1 466.2 496.2 520.4 546.7 575.3 606.0 633.1 667.5 688.0 709.2 729.7 761.2 811.7 894.4 989.5 
1097.8 1212.7 1331.3 1441.8 1547.2 1661.4 1860.5 2211.0 2511.1 2435.7 2009.8 1401.6 877.5 382.0 86.4 30.0 
12.4 5.1 0.0 
390.8 407.7 428.2 451.6 477.9 503.5 535.0 567.9 611.9 654.3 707.7 757.5 814.6 878.3 952.2 1045.1 1157.1 1278.6 
1419.1 1547.2 1673.8 1782.1 1877.3 1974.6 2078.6 2265.9 2506.7 2607.7 2423.3 2016.3 1354.0 472.8 113.4 42.4 
13.9 5.1 0.0 
390.8 403.3 423.8 445.7 469.1 497.0 524.8 558.4 596.5 639.7 695.3 748.0 802.9 857.8 937.5 1034.9 1155.6 1285.2 
1427.2 1575.8 1706.8 1833.4 1960.7 2066.1 2201.5 2388.1 2598.9 2651.6 2451.1 2072.7 1378.1 455.2 96.6 43.2 
14.6 5.9 0.0 
390.8 398.1 412.8 427.4 448.6 466.9 494.8 521.8 551.1 586.2 632.3 674.1 716.5 771.4 830.7 905.3 994.6 1097.1 
1206.1 1317.4 1422.8 1508.4 1581.6 1666.5 1758.0 1864.1 1948.3 1920.5 1699.4 1453.5 967.6 265.7 62.2 28.5 11.0 
5.1 0.0 
390.8 395.2 401.8 409.9 425.2 441.3 457.4 480.1 499.9 523.3 556.2 584.0 610.4 640.4 672.6 718.0 778.7 837.3 909.0 
975.6 1032.0 1082.5 1121.2 1159.3 1203.2 1254.5 1292.5 1247.1 1064.9 906.1 627.2 207.1 39.5 19.0 8.8 5.1 0.0 
390.8 393.0 391.6 397.4 404.0 411.3 416.4 420.1 426.0 432.5 437.7 437.7 428.2 419.4 404.0 394.5 393.8 396.7 407.7 
421.6 438.4 448.6 452.3 437.7 419.4 410.6 357.9 256.2 166.9 106.9 67.3 33.7 16.1 9.5 5.9 4.4 0.0 
390.8 379.1 365.9 355.7 343.3 326.4 302.3 274.5 242.3 204.9 174.9 155.2 140.5 134.7 133.9 132.5 129.5 129.5 131.0 
132.5 128.8 117.8 105.4 89.3 74.7 59.3 45.4 35.1 28.5 22.7 16.8 12.4 8.8 6.6 4.4 2.9 0.0 
390.8 367.4 344.0 312.5 281.0 243.0 196.9 161.0 137.6 124.4 118.6 114.9 112.0 109.1 106.9 103.9 101.7 97.3 92.9 
88.6 84.2 79.8 73.2 64.4 53.4 43.9 36.6 30.7 25.6 20.5 15.4 10.2 6.6 5.1 2.9 2.2 0.0 
390.8 357.2 319.8 270.8 223.2 176.4 143.4 128.8 120.0 112.7 104.7 98.1 93.7 89.3 84.9 81.2 78.3 75.4 72.5 69.5 
65.1 60.7 57.1 52.7 47.6 41.7 35.9 30.0 24.2 16.8 11.7 8.1 5.9 2.9 2.2 1.5 0.0 
390.8 349.8 295.7 240.1 181.5 144.2 130.3 122.2 114.9 105.4 95.9 87.8 81.2 76.1 72.5 68.8 65.1 61.5 59.3 57.1 56.4 
54.9 52.7 49.0 45.4 39.5 33.7 27.1 20.5 14.6 10.2 7.3 4.4 2.9 1.5 1.5 0.0 
390.8 340.3 274.5 210.1 155.2 133.9 125.9 117.8 109.1 98.8 89.3 82.0 76.8 71.7 68.1 64.4 61.5 58.6 56.4 54.9 53.4 52.0 
49.8 46.8 43.2 39.5 34.4 29.3 24.2 19.0 15.4 11.7 7.3 2.2 1.5 1.5 0.0 
390.8 338.1 267.1 191.8 144.9 131.0 124.4 116.4 106.1 96.6 87.1 80.5 73.9 69.5 66.6 63.7 60.0 57.8 54.9 54.2 52.7 51.2 
48.3 45.4 41.7 38.1 33.7 28.5 24.9 21.2 16.8 12.4 6.6 2.9 2.2 1.5 0.0 
390.8 332.3 252.5 177.1 139.8 129.5 122.2 114.2 105.4 95.1 86.4 79.0 72.5 68.1 64.4 62.2 60.0 56.4 53.4 52.0 49.8 48.3 
46.1 42.4 38.1 32.2 27.1 23.4 19.8 16.1 13.2 8.8 3.7 2.9 2.2 1.5 0.0 
390.8 328.6 247.4 171.3 138.3 128.8 121.5 113.4 104.7 95.1 85.6 77.6 70.3 65.9 62.9 60.7 58.6 54.2 52.0 50.5 49.0 47.6 
44.6 39.5 32.9 27.1 20.5 17.6 13.9 11.0 7.3 5.1 2.9 2.2 2.2 1.5 0.0 
390.8 329.3 248.8 170.5 138.3 128.8 123.0 114.2 104.7 95.1 86.4 78.3 70.3 65.9 62.9 61.5 58.6 54.2 52.0 51.2 49.8 46.8 
43.9 38.8 32.9 26.3 19.8 16.1 13.2 10.2 7.3 4.4 2.9 2.2 1.5 0.7 0.0 
